IESNA:LM-63-2002
[TEST]P948554
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-827-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15735
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2326.8 2581.6 2806.6 2970.9 3002.8 2824 2615.5 2490.2 2472.7 2579.5
2791.2 3050.1 3334.6 3752.7 4111.2 4346.5 4609.5 4926.9 5299.8 5649.1
5946 6149.4 6103.2 5956.3 5523.8 4608.5 3450.7 2318.6 1327.3 743.8
497.2 339 146.9 76 26.7 0 0
2326.8 2567.2 2797.3 2959.6 2996.6 2825.1 2616.5 2485 2463.5 2565.2
2768.6 3018.2 3295.6 3662.3 4060.9 4277.7 4541.7 4838.6 5216.6 5552.5
5847.4 6062.1 6025.1 5867.9 5493 4635.2 3543.2 2392.6 1350.9 735.5
498.2 350.3 147.9 86.3 31.8 5.1 0
2326.8 2569.3 2789.1 2963.8 3023.3 2891.8 2681.2 2528.2 2486.1 2552.8
2728.5 2941.2 3218.5 3527.7 3925.3 4158.5 4383.5 4651.6 5001.9 5321.4
5635.8 5813.5 5806.3 5594.7 5326.5 4634.1 3661.3 2472.7 1462.9 883.5
608.2 446.9 294.8 188 116.1 45.2 0
2326.8 2544.6 2761.4 2936 3033.6 2972 2784 2612.4 2528.2 2554.9
2677.1 2864.1 3072.7 3304.8 3647.9 3950 4187.3 4440 4734.8 5077.9
5375.9 5636.8 5794 5782.7 5761.1 5806.3 5399.5 4429.7 2766.5 1312.9
828 640 459.2 296.9 145.9 36 0
2326.8 2527.2 2725.4 2907.3 3033.6 3076.8 2955.5 2792.2 2656.6 2609.3
2665.8 2798.4 2967.9 3166.1 3363.4 3669.5 4025 4270.5 4585.9 4912.5
5263.9 5560.8 5788.8 5964.5 6038.5 6172 6350.8 5818.6 4485.2 2506.6
977 452 305.1 192.1 96.6 12.3 0
2326.8 2508.7 2680.2 2856.9 3001.8 3106.6 3127.1 3033.6 2916.5 2818.9
2798.4 2855.9 2984.3 3123 3306.9 3495.9 3820.5 4247.9 4545.8 4786.2
5098.5 5477.6 5876.1 6231.6 6579.8 6976.4 7684.2 8428 8222.5 7041.1
4929 2404.9 765.3 268.1 95.5 11.3 0
2326.8 2472.7 2619.6 2773.7 2920.6 3052.1 3170.2 3242.2 3250.4 3229.8
3215.4 3245.2 3316.1 3423 3563.7 3751.7 3989 4299.2 4689.6 5104.6
5512.5 5990.2 6561.4 7179.8 7886.6 8528.6 9296 10570.9 12647.1 13374.4
11525.3 7624.6 3953 1867.6 650.3 77 0
2326.8 2467.6 2598 2733.6 2880.5 3009 3142.5 3260.6 3337.7 3380.8
3428.1 3503.1 3601.7 3727 3903.7 4120.5 4370.1 4681.4 5044 5472.4
5950.1 6456.6 7030.8 7709.9 8392 9082.3 9831.2 10857.5 12750.8 14386.3
13339.5 9344.3 5006 2187.1 662.6 64.7 0
2326.8 2441.9 2550.8 2671 2789.1 2918.6 3049 3184.6 3324.3 3468.2
3601.7 3752.7 3945.9 4185.2 4517 4868.4 5253.6 5649.1 6089.8 6589.1
7084.3 7577.4 8079.7 8630.3 9226.2 9808.6 10400.4 11109.2 12166.3 13112.4
12545.4 10156.9 6370.3 2673 566 51.4 0
2326.8 2396.7 2472.7 2551.8 2637.1 2727.5 2825.1 2932.9 3055.2 3202.1
3390.1 3608.9 3856.5 4186.2 4622.8 5120.1 5630.6 6185.4 6793.5 7429.4
8075.6 8667.3 9227.2 9755.2 10219.6 10666.4 11186.3 11762.6 12472.4 12461.1
11049.6 8532.7 4791.3 1406.4 211.6 29.8 0
2326.8 2350.5 2382.3 2415.2 2449.1 2492.2 2542.6 2598 2661.7 2749.1
2864.1 2997.7 3165.1 3407.5 3746.6 4164.7 4642.4 5139.6 5641.9 6116.5
6550.1 6978.4 7404.8 7815.7 8180.4 8505 8834.8 9205.6 9475.8 8872.8
7249.6 5005 1982.7 406.8 112 37 0
2326.8 2328.9 2332 2341.2 2353.5 2363.8 2381.3 2398.7 2418.3 2447
2488.1 2531.3 2579.5 2666.9 2799.4 2954.5 3177.4 3446.6 3780.5 4139
4501.6 4860.2 5223.8 5563.9 5864.8 6133 6360 6585 6613.7 5887.4
4706.1 3252.4 1302.6 259.9 66.8 20.5 0
2326.8 2301.1 2285.7 2263.1 2238.5 2212.8 2178.9 2146 2098.8 2039.2
1975.5 1885.1 1802.9 1749.5 1737.2 1762.8 1869.7 2059.7 2302.2 2550.8
2771.7 2947.3 3101.4 3237 3337.7 3387 3336.7 3106.6 2622.7 1887.1
1156.7 605.1 230.1 60.6 13.4 0 0
2326.8 2255.9 2170.7 2075.1 1967.3 1831.7 1684.8 1520.4 1354 1208.1
1090 994.4 919.4 866 829 793.1 765.3 758.1 791 881.4
988.3 1058.1 1062.2 1001.6 900.9 763.3 619.5 468.4 327.7 199.3
117.1 68.8 37 12.3 3.1 0 0
2326.8 2200.5 2048.4 1871.7 1656 1433.1 1225.6 1063.3 941 837.2
741.7 653.4 587.6 556.8 541.4 520.8 505.4 491 472.6 456.1
443.8 423.2 392.4 351.3 305.1 257.9 213.7 179.8 151 123.3
92.5 59.6 27.7 7.2 2.1 0 0
2326.8 2135.8 1912.8 1645.7 1375.6 1135.2 972.9 853.7 743.8 652.3
594.8 560.9 532.1 506.5 481.8 458.2 434.5 405.8 373.9 346.2
326.7 307.2 288.7 263 240.4 212.7 189 164.4 136.6 106.8
70.9 42.1 19.5 7.2 2.1 0 0
2326.8 2100.8 1813.2 1478.3 1174.2 978 844.4 727.3 646.2 607.1
575.3 540.4 505.4 473.6 444.8 417.1 384.2 349.3 315.4 287.6
265 242.4 228.1 214.7 197.2 176.7 154.1 129.4 99.6 70.9
50.3 29.8 13.4 3.1 0 0 0
2326.8 2050.5 1702.2 1325.2 1046.8 881.4 753 671.9 631.8 599.9
568.1 528 489 451 413 375 337 302 274.3 252.7
236.3 221.9 207.5 188 168.5 150 128.4 105.8 85.3 67.8
50.3 32.9 11.3 0 0 0 0
2326.8 2019.7 1624.2 1228.6 985.2 830.1 715 665.7 635.9 603
568.1 528 484.9 439.7 395.5 352.4 314.4 285.6 265 244.5
226 206.5 190.1 173.6 157.2 137.7 116.1 94.5 78.1 61.6
44.2 26.7 6.2 0 0 0 0
2326.8 1991.9 1564.6 1174.2 960.5 808.5 708.8 673.9 640 606.1
572.2 533.2 491 445.8 400.6 360.6 327.7 295.9 268.1 242.4
220.9 197.2 178.7 161.3 141.8 117.1 93.5 78.1 63.7 47.3
31.8 15.4 3.1 0 0 0 0
2326.8 1993 1550.2 1159.8 942 795.1 710.9 682.1 654.4 620.5
585.6 548.6 510.6 468.4 424.3 382.2 346.2 313.3 285.6 258.9
231.1 202.4 178.7 157.2 133.5 106.8 81.2 67.8 54.4 41.1
26.7 12.3 2.1 0 0 0 0
2326.8 2015.6 1571.8 1174.2 953.3 802.3 714 685.2 658.5 624.6
590.7 554.7 515.7 474.6 431.5 388.3 349.3 316.4 293.8 269.2
235.3 206.5 180.8 158.2 131.5 105.8 81.2 67.8 53.4 40.1
26.7 12.3 3.1 0 0 0 0
